Products
Industries & Solutions
Company
Service & Support

Transport signals efficiently

BNI IO-Link sensor/actuator hubs

Transport signals efficiently

IO-Link sensor/actuator hubs from Balluff with their robust housings are ideally suited for use in harsh industrial environments. The I/O modules connect binary and analog sensors and actuators to the control level. The use of the modules significantly reduces the number of cables. They are based on M12 or M8 connectors and are easy and economical to install and maintain. The port-specific individual channel monitoring detects short circuits and overloads as well as cable breaks at the port – a degree of selective diagnostics that is unique for I/O modules.

Features

  • Easy, cost-saving installation and maintenance
  • Continuous diagnostic option
  • Individual solutions possible due to different designs and connection technologies

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue