Products
Industries & Solutions
Company
Service & Support

Detecting

Using sensors to detect, collect and position

Detecting

There are many ways in automation to detect, collect and position objects. You can use magnetic fields, light and sound to detect metals, non-metals, magnets, solids and liquids without contact. And you can do it over distances from 1 mm up to 60 m.

You can reliably detect and inspect parts during transport with the help of suitable sensors. Even under difficult conditions. Depending on the requirement you select inductive, photoelectric, capacitive or ultrasonic sensors.

Photoelectric and ultrasonic sensors are usually used to detect objects located at greater distances (> 50 mm). Inductive or capacitive sensors are best suited for objects at a closer distance from the sensor (< 50 mm).

Sensor technologies

Various technologies can be used depending on the application area:

  • Inductive sensors for detecting any metallic object at close range

  • Capacitive sensors for detecting the presence or level of almost any material and liquid at close range

  • Photoelectric sensors as diffuse, retro-reflective or through-beam detect virtually any object over greater distances

  • Ultrasonic sensors for detecting virtually any object over greater distances

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue