Products
Industries & Solutions
Company
Service & Support

Enhancing maintenance strategy with Balluff's Condition Monitoring Toolkit (CMTK)

Global packaging leader leverages Balluff technology for predictive motor monitoring

Enhancing maintenance strategy with Balluff's Condition Monitoring Toolkit (CMTK)

Industry:Packaging materials manufacturingCustomer:A global leader in packaging materials manufacturing based in Ireland

Our customer was looking for a new preventive maintenance strategy leveraging their digitalization approach. They aimed to monitor critical motors for vibration and temperature to ensure efficient machine availability and actionable insights based on real-time data.


Situation

Our customer, a global leader in paper-based packaging, including corrugated packaging, containerboard, and "bag in box" products, was exploring innovative maintenance strategies to enhance operational efficiency. They identified two critical motors that required continuous monitoring of vibration and temperature. The primary goal was to collect accurate data that would enable proactive decision-making and optimal machine performance.

Challenge

The challenge was to implement a comprehensive monitoring system that could provide continuous, real-time data on the vibration and temperature of critical motors. The customers needed a reliable solution that could be easily integrated into their existing infrastructure, ensuring minimal disruption and maximum efficiency. Additionally, there was a need to extend the monitoring system to include flow sensors in the future.

Key data points of condition monitoring

This illustration shows the most common indicators and types of data that can be collected using an appropriate condition monitoring approach, ideally detecting potential weak points and failures long before they occur by monitoring, for example, vibration or temperature.

Solution

Balluff proposed a complete solution including the installation and configuration of theCMTK(Condition Monitoring Toolkit). The CMTK wizard provided a significant advantage for the customer's existing BCM (Balluff Condition Monitoring) sensor setup offering seamless integration and setup.

How does it work?

  1. Monitoring of critical motors:CMTK continuously monitors vibration and temperature of the two critical motors, providing 24/7 monitoring.

  2. Real-time alerts:the system generates real-time alerts when there is a deviation in vibration or temperature, allowing immediate corrective action.

  3. Data collection and analysis:the CMTK tracks and records engine behavior, generating actionable data based on real-world conditions.

The project includes plans to add four flow sensors to the CMTK system to further enhance monitoring capabilities.

Products & features

The CMTK (Condition Monitoring Toolkit) is a comprehensive monitoring solution designed for seamless integration into existing systems. It includes a robust software package, a versatile base unit and the ability to connect up to four arbitrary IO-Link sensors, offering flexibility and functionality (e.g. easy setup, plug-and-play, sensors with more functions integrated,...)


This unified retrofit solution is ideal for both machine and process monitoring and offers high flexibility through the connection of various IO-Link sensors. The plug-and-play nature of the system ensures quick and straightforward commissioning, along with intuitive visualization of the collected data.


Key features of the CMTK:

  • High flexibility:connect up to four arbitrary IO-Link sensors, enabling a tailored monitoring setup to meet specific needs.

  • Plug-and-play commissioning:the system is designed for easy installation, allowing users to quickly set up and start visualizing data without complex procedures.

  • Warning messages:the CMTK can be configured to output warning messages when adjustable limit values are exceeded, ensuring timely alerts to potential issues.

  • Self-sufficient system:it operates independently of cloud services and machine control and includes built-in data storage capabilities.

  • Remote monitoring:thanks to network integration, users can monitor system performance and data from any location, ensuring continuous monitoring and remote management.

Condition Monitoring Toolkit

Monitor conditions of existing machines and plants with the Condition Monitoring Toolkit
Learn more


Benefits

  • Accurate data for decision making:provides reliable information to take actions based on real data.

  • Enhanced motor tracking:continuously tracks motor behavior and records essential data.

  • Immediate alerts:generates real-time alerts for any deviations in vibration or temperature.

  • Easy integration:the CMTK wizard ensures easy installation and configuration.

  • Future scalability:ability to expand the system with additional sensors as needed.

Implementing an industry 4.0 approach in our plant is a key step in our innovation strategy. The CMTK plays an important role in this journey, helping us improve our maintenance processes and increase efficiency.

Plant Manager at Packaging Manufacturer

This project is an example of how Balluff solutions facilitate the transition to advanced condition-based monitoring, ensuring that our customers stay ahead in their maintenance strategies and maximize their operational efficiency.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue