Products
Industries & Solutions
Company
Service & Support

Gain valuable data, improve OEE with condition monitoring

Adding IIoT Solutions to Existing Equipment

Gain valuable data, improve OEE with condition monitoring

After many years of using a time-consuming and subjective manual assessment, a large manufacturer of controllers and drives for automatic doors and blinds sought a modern, cost-effective solution for quality testing motors for external blinds.

Using the Balluff condition monitoring sensor with IO-Link, they were able to measure the motor vibration that directly correlated to the motor's noise level, while also gaining data to be collected. The compact sensor provided vibration analysis and was simple to integrate. Set up only required the installation and configuration of an IO-Link master block and to plug in the sensor to the appropriate port.

With the Balluff condition monitoring sensor, they created an automated, data-based solution that saves valuable time and ensures that all motors are held to the same high standards.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue