Products
Industries & Solutions
Company
Service & Support

Faster Format Changes with IO-Link, RFID and Digital Position Indicators

Up to 30% shorter changeover times with fewer setup errors

Get it done faster, cheaper and safer with the GCS

Industry: Packaging | Customer: Global Leader in Food Manufacturing

A global leader in food manufacturing was looking for ways to improve production efficiency and increase machine availability. After evaluating different approaches, the company implemented a combination of Balluff RFID, SmartLight and IO-Link technologies on a coffee can labeling machine to support faster and more reliable format changes.


Situation

The machine handles five different can sizes ranging from the smallest at 400 g to the largest at 1700 g. The substantial size variations make changing formats challenging, especially when moving between the smaller and larger can sizes. 

This particular production line has a high commercial demand and requires operating 24 hours a day. The machine with its twelve change points had become a bottleneck during changeover process, making it vital to reduce downtime in order to produce the required demand. 

Challenge

The main challenge was to reduce format change downtime and improve ramp up of the production line after a completion of changeover. Every minute that is saved here can be used for more valuable production. It was also important to reduce training requirements and the need for experienced personnel. Good and skilled people are hard to find and also more expensive.

The overall challenge was to increase productivity and profitability of this production line to produce more goods for less money.

Balluff Technology in Action

To optimize the process, the customer implemented a combination of Balluff RFID, digital positioning indicators, SmartLights, and IO-Link-enabled devices. 

RFID automatically identified the correct format parts and tooling before production started, helping ensure the correct setup for the selected can format. Balluff digital position indicators and SmartLights provided clear visual guidance at each adjustment point, leading operators through the changeover process step by step. IO-Link enabled transparent communication between sensors, actuators, and machine controls, ensuring that adjustment statuses were clearly visible throughout the machine. 

Results

The impact was immediate: 

  • Up to 30% shorter changeover times through improved setup transparency and faster machine adjustment verification. 

  • Approximately 50% reduction in setup-related errors thanks to RFID-based format verification. 

  • Up to 25% lower operator training effort thanks to intuitive visual status indication and simplified setup validation with digital position indicators and SmartLights. 

  • Improved product quality and process consistency through verified machine settings and real-time feedback from IO-Link devices. 

  • Increased machine availability and higher overall equipment effectiveness (OEE). 

Customer Benefit 

What was once a complex and experience-dependent task became a repeatable and highly reliable process. Operators can now complete format changes faster and with greater confidence, while production teams benefit from fewer errors, consistent quality, and reduced downtime. 

By combining RFID for format identification, digital position indicators for precise machine setup, SmartLights for clear machine status visualization, and IO-Link for seamless communication and diagnostics, the customer achieved shorter changeovers, fewer setup errors and improved machine availability on the can labeling machine. 

Note: The percentages shown represent typical customer benefits achieved in packaging changeover applications and are illustrative rather than measured values from a specific installation. 

Products

BNI00L9

IO-Link Master

BNI00LK

SmartLight – LED stack lights

BIS01E2

HF RFID readers (13.56 MHz)

BDG0291

Digital position indicators

BNI00L9

IO-Link Master

Special characteristics
Washdown
Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
OPC UA
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Not incl. in scope of delivery
Part label (1x)
Port cover
More product details
BNI00LK

SmartLight – LED stack lights

Principle of operation
Indicator light with sound module and StrobeLight
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 5-pin
Segments, number max.
6
Predefined colors
Red
Green
Yellow
Blue
Magenta
Cyan
White
Orange
Configurable
Function indicator
Segment
Fill level
Runlight
Flexible
Ultimate
Volume max.
95 dB
Setting
Display
Strobe light
Volume
Additional function
Extended mode
Dimension
60.6 x 60.6 x 303.9 mm
Housing material
PC, Transparent
PBT GF30
Mounting part
Nut M18x1
Ambient temperature
-25...50 °C
IP rating
IP65
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
5 ms
Process data IN
1 byte Input
Process data OUT
24 bytes
More product details
BIS01E2

HF RFID readers (13.56 MHz)

Product Group
HF (13.56 MHz)
Dimension
25 x 10 x 50 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
round
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
Connection
Connector, M12x1-Male, 4-pin
Housing material
ABS, ABS-GF16
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Interface
IO-Link 1.1
Approval/Conformity
CE
UKCA
FCC Part 15
IC (Radio)
WEEE
Ecolab
cULus
MIC
More product details
BDG0291

Digital position indicators

Display
Digital display
12 characters
Shaft type
Hollow shaft
Shaft diameter
20 mm
Resolution rotary
14000 ppr
Repeat accuracy
± 1 Inkrement
Non-linearity max.
±1°
Connection
M12x1-Male, 4-pin
Speed max.
600 1/min
Interface
IO-Link 1.1
Housing material
PA 12
IP rating
IP69K, IP68
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Secondary features
Identification
Device Discovery
Measurement Profiles
Signal Delay
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
More product details
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue