Products
Industries & Solutions
Company
Service & Support
1.0
·
2026-01-30

How to Select the Right Torque Wrench for Connectors and Cables?

Attachments
No attachments

To ensure reliable assembly of cables, connectors, and sensors or I/O modules, achieving optimal protection ratings (IP67, IP68), Balluff offers torque wrenches suitable for connector products.

 

Most Balluff cables and connectors feature hex nuts specifically designed for use with torque wrenches.

 

Select the appropriate torque wrench based on the size of the wrench jaws.

 

 

Balluff offers the following torque wrenches suitable for various cables and connectors.

BAM00ZL BAM TO-CC-001-M3-0.4/8.0 0.4 Nm, SW9 M8 cables, M8 IDC connectors (Insulation Displacement Connectors)
BAM03TR* BAM TO-CC-001-M4-0.6/13.0/14.0 0.6 Nm, SW13, SW14 SW13: M12 A, D, L, S, X code cables, M12 T-splitter, M12 IDC connectors (Insulation Displacement Connectors)
SW14: M12 L code cables (stainless steel nuts), micro connectors, e.g., BCC0PFZ
BAM033L* BAM TO-CC-001-M4-0.6/12.0/18.0 0.6 Nm, SW13, SW18 SW13: M12 A, D, L, S, X code cables, M12 T-splitter, M12 IDC connector (Insulation Displacement Connector)
SW18: M12 field-connectable connector, e.g., BCC06F7
BAM00ZN BAM TO-CC-001-A3-1.5/24.0 1.5 Nm, SW24 7/8" cable, 7/8" connector

* BAM03TR and BAM033L tool kits include two fork sizes.

 

 

 

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue