Products
Industries & Solutions
Company
Service & Support
3.0
·
2025-11-05

Update BIS V-6107 to FW 5.0

Reason for Change

The IT protocols MQTT and REST API make our BIS V-6107 devices IIoT-capable. In addition, a number of other helpful functions have been added: These include formatted reading and the new WebUI, which includes the helpful UHF tools such as Loop Filter and PowerScan, as well as the new update option for the connected read/write heads.

Description of the Change

These new features will be included in the existing TCP/IP versions BIS V-6107 from firmware version 5.0 .

Customer Impact and Recommended Actions

All known functionalities such as the 007 protocol are retained.

With the new features and the integration of the new WebUI into the BIS V-6107 devices, the uniform Balluff design for the WebUI has been implemented.

The user administration has also been revised: Here there is now a unique device-specific password for the default admin, which is printed on the label on the back of the device.

All new features and the new WebUI are described in detail in the revised BIS V-6107 manual.

Conversion Plan

From 09.09.2024, the newly produced devices will contain FW 5.0.

The stock of BIS V-6107 will be completed and updated to FW 5.0.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue