Products
Industries & Solutions
Company
Service & Support

Reliable Position Detection

Reliable Position Detection

At Balluff you have access to a wide-ranging portfolio of inductive sensors for positioning and object detection in explosion hazard areas. For end-of-travel monitoring on hydraulic cylinders and monitoring valve positions, you can also choose from a broad range of high-pressure rated sensors. Our various housing and thread sizes fit in nearly any installation scenario.

We offer sensors with special safety features for areas where an explosive atmosphere is present continuously or very often. Whereas intrinsically safe sensors are generally used in these applications to form a safe unit in combination with the appropriate isolating amplifiers, we also offer compact versions that provide the necessary safety without requiring an additional amplifier.

In environments with only occasional or rare explosion hazards, we offer versions for various temperature ranges, as well as full metal versions to provide an optimal solution for your application.

  • Approvals for zones 0 (1G), 1 (2G), 2 (3G), as well as 20 (1D), 21 (2D) and 22 (3D)
  • Pressure-rated up to 500 bar
  • High-temperature-resistant up to 140 °C
  • Non-contacting and thus free from wear
  • Impervious to contamination
  • Short-circuit protected
  • Wide range of common sensor housings
  • Safe unit when using available isolation amplifiers and cable versions
  • Versions for use in zones 0 and 20 with no isolation amplifier

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue