Products
Industries & Solutions
Company
Service & Support

IO-Link Master - Intelligent interface for your automation

The right IO-Link master for every application

Available in:

3 Series

Our IO-Link masters offer a reliable and flexible solution for networking sensors and actuators in automation technology. They enable simple integration of IO-Link-capable devices into existing systems and ensure efficient data transmission and improved communication between components.

The IO-Link gateways are available in versions with M12 or 7/8" power connections and cover various requirements. Choose between four product lines: The Black Line offers a particularly attractive price-performance ratio; the Silver Line in a robust zinc die-cast housing also offers variants with an integrated display; the Washdown Line is the right choice for particularly demanding environments with regular cleaning cycles; we will also soon be offering a master with IO-Link Safety Standard for functional safety applications in the Safe Line.

The special features

  • Outstanding user-friendliness: simple integration and flexible networking of IO-Link devices
  • Seamless compatibility with IoT thanks to MQTT or REST API
  • Robust versions with metal housing or plastic up to IP69K
  • Several specialized product lines for different applications

3 Series

Series
Product line Product performance class Interface Inputs, number Ports, number Auxiliary interfaces, number Housing material primary
Actions
Black Standard, Entry, Advanced Profinet / EtherNet/IP / EtherCAT / Modbus TCP, EtherCAT, Profinet, Ethernet/IP 12, 16 8 8x IO-Link Plastic
Silver Advanced Profinet / EtherNet/IP / EtherCAT / Modbus TCP, EtherCAT, CC-Link IE Field, CC-Link IE Field Basic, Profinet, Ethernet/IP 12, 16, 8 4, 8 4x IO-Link, 8x IO-Link Zinc, Die-cast zinc
Washdown Advanced Profinet / EtherNet/IP / EtherCAT / Modbus TCP 16 8 8x IO-Link Plastic
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue