Products
Industries & Solutions
Company
Service & Support

Capacitive sensor head detects over a large range

Capacitive sensor head detects over a large range

Our self-adhesive capacitive sensor head is especially suited for non-contacting, continuous level detection on container or pipe outer walls with a generous detection range. The sensor head is flexible and can be trimmed to the desired length. Thanks to its integrated adhesive surface you can attach it easily to container walls without any additional accessories. The separately available amplifiers make it possible to continuously detect fill levels with analog output or via IO-Link. This means you can use a sensor to immediately detect a minimum or maximum value violation. At the same time you can use the sensor to measure the level over the entire range.

Features

  • Continuous measurement
  • Non-contacting
  • Can be trimmed to size (min. 108 mm)
  • Detection range up to 850 mm
  • Flexible sensor surface
  • Versatile setting options using analog or IO-Link
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue