Products
Industries & Solutions
Company
Service & Support

09.04.2021

Digital position guide with intuitive user interface

A reliable indicator for format changes

Digital position guide with intuitive user interface

With the digital position guide from Balluff you can handle great product variety quickly and reliably while processing ever shrinking lot sizes. Our position indicator offers semi-automated format changing with an exceptionally friendly user interface. This, combined with its clearly organized operating and configuration concept, increases the flexibility and availability of your machines.

The guided format changing is simple and reliable to execute. Additionally, you are supported by the position indicator. This shows you what nominal value needs to be achieved for the format change. When the spindle is turned, you are guided in detail by a built-in runlight and can check the values on the digital indicator.

This straightforward user guiding and accurate setting of the format increases your efficiency. Not only are format changes made faster, the startup time and machine downtimes are significantly reduced. Bottom line: you keep the entire process under control, reduce scrap and save real money.

It's also good to know that our digital position indicator exceeds IP69K standards and is washdown capable.

Features

  • Expanded IO-Link functionality using SAMS (Smart Automation and Monitoring System)

  • Smart features, such as internal temperature and relative humidity monitoring

  • Avoid errors through simple user interface

  • Easy to integrate via washdown design

Digital position sensor

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue