Products
Industries & Solutions
Company
Service & Support

27.03.2020

Laser distance sensor with IO-Link and ambient light suppression

Precision for distance measurement

The BOD 24K photoelectric laser distance sensor ensures detection and positioning of objects for various tasks, including contour detection, distance determination and orientation monitoring in assembly applications. The precise laser beam allows you to reliably use the sensor even for small objects and small object details.

New features create marked improvements over the previous models. Selectable modes allow you to choose between IO-Link, voltage (0…10 V or 1…10 V), or analog (4…20 mA) outputs. This combines the output modes of three previous BOD 24K models into one. Other improvements include an upgrade to IO-Link v1.1, and an OLED display instead of an LCD. And the new model’s class 1 laser doesn’t require the protective measures needed with the previous model’s class 2 laser.

The sensor provides ambient light suppression as well as filtering to eliminate possible interference. The sensor also includes a precision mode for high accuracy at reduced processing speed. Setting the various modes and functions is easy with the display and two integrated keys. Alternately, you can adjust the settings using IO-Link.

The sensor is available in two variations. The BOD002M has a 50 to 100 mm working distance and a resolution down to 10 μm, while the BOD002N has a 50 to 650 mm working distance and a resolution down to 100 μm. Three integrated mounting holes and a rotatable connector make installation and connection easy. A simple, standardized 4-pin M12 plug is used to connect the sensor.

Features

  • 50…100 mm or 50…650 mm working range

  • Resolution to 10 μm

  • Visible laser for ease of alignment

  • Class 1 laser – no additional protection measures needed

  • Display for visualizing setup functions

  • Comprehensive IO-Link added functions

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue