Products
Industries & Solutions
Company
Service & Support

25.07.2025

Optical text recognition function (OCR) for the Vision Sensor and stationary IdentSensor

Precise text recognition for quality control and automated data capture

Continuous presence monitoring of sealing rings, 2D codes and text reading on electronic assemblies

The smart vision products from Balluff offer innovative solutions for presence monitoring and optical identification. The vision sensor sets new standards thanks to integrated lighting, autofocus optics and intelligent analysis functions. This makes optical quality control in automated production easier than ever before.

Its main advantage lies in its ability to perform multiple detections simultaneously and make complex brightness and shape distinctions. This makes them a smart solution, particularly in the automotive and electronic industries, whether for object verification or presence control.

Intelligence meets performance

The Vision Sensor is the easiest way to obtain and evaluate information about object features. Predefined application tools such as Object Finder, Presence Check and Object Verification are available for inspection, as well as generic functions such as Code Reader and Text Recognition (OCR).

Overview of the Vision Sensor's integrated application tools

Blob: Counts contiguous areas with similar brightness and properties.

Additional access to condition monitoring data makes production safe, efficient, and transparent. Simple integration of the sensor into the Profinet, EtherNet/IP, or IO-Link network makes communication with the machine control particularly easy. The independent process and IT interfaces are indispensable when it comes to future-proof and flexible applications. The Vision Sensor features REST API and MQTT communication protocols, is IIoT-ready, making it the epitome of a smart product.

Take advantage of our exclusive offer now

Get a 50% discount* on the Vision Sensor Starter Kit and test it out.
See the offer

*You can redeem the voucher code when ordering via our Webshop by logging in to your My Balluff account and entering the code at the bottom of the shopping cart. The discount can only be redeemed once per customer and company.

Advantages of the Vision Sensor at a glance

  • Reliable presence monitoring and object classification with extremely simple operation
  • Plug and play: No software installation required for configuration thanks to integrated web app.
  • Comprehensive vision tools for optimizing the production line such as presence detection, object verification, reading of 1D/2D codes, BLOB tool, edge analysis and text recognition (OCR)
  • Modern data interfaces with MQTT and REST API
  • Easy to integrate using IO-Link, Profinet or EtherNet/IP, TCP, UDP
  • Perfect for label inspection, parts inspection, quality control in the packaging, automotive, food, pharmaceutical industries and many more.
  • Compact and durable: ideal for small spaces and harsh environments

Stationary Ident sensors - Precise barcode & text recognition for efficient production processes

Detect, verify and transmit optical codes and texts (OCR) on product packaging.

Stationary Ident sensors from Balluff read barcodes, 2D codes, DMC codes and texts (OCR) precisely and reliably. They are permanently installed on the system and, thanks to their simple operation, ensure that codes and texts are read quickly and reliably during ongoing production.

For product identification within production or logistics processes, barcodes or texts are located on the product packaging or directly on the components.

With the IdentSensor from Balluff, optical codes and texts can not only be read, but code contents and types can also be verified and provided or analyzed with regard to their quality, depending on the application. The results themselves can be quickly passed on to the PLC or IT systems via various interface channels. The bottom line is that you ensure efficient workflows in your automated production or packaging processes.

The IdentSensor offers simple and flexible communication interfaces to the process and IT network. Modern, future-oriented programming interfaces (REST API, MQTT) and dedicated industrial interfaces (Profinet or EtherNet/IP or IO-Link and TCP, UDP or REST API) as well as additional condition monitoring information make the sensor unique and ideal for use in fast and difficult processes in automated production. In addition, the L-coded M12 product variant offers optimum connectivity in many automotive applications.

Advantages of the Ident Sensor at a glance

  • Reliable code and text recognition with very simple operation
  • Modern data interfaces with MQTT and REST API
  • End-to-end communication thanks to standardized automation and IT interfaces
  • Ident Sensors are part of the SAMS (Smart Automation and Monitoring System) from Balluff which provide additional condition monitoring information (vibration, temperature, code quality and operating time)
  • Ident Sensors with multi-protocol interface (Profinet, EtherNet/IP) or IO-Link interface

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue