Products
Industries & Solutions
Company
Service & Support

Our inductive BES Entry Line portfolio

Perfectly fitting performance at an excellent price - no more and no less!

When selecting inductive sensors for the standard factory environment, our customers are often faced with the challenge of choosing between a very low price and significant quality or handling disadvantages. This leads to a lot of machine downtime and high personnel costs due to frequent or costly retrofitting.

On the other hand, there are high-quality sensors that are too expensive for the application and investment due to features that are not necessarily required and unused. In addition, expert knowledge may be required for installation.

Not an "or" but an "and"

Are you looking for the right performance at an optimal price-performance ratio for applications that are not technically unusual or very complex? Do you have clear specifications for your tasks, know exactly what you need and are looking for a solution that meets your requirements?
You need a solution that is both cost-effective and of high quality and does not contain any unnecessary features. Our new Entry Line portfolio of inductive sensors offers just that - an optimal balance between price and performance without compromising on quality.


There is no substitute for robustness! Except more robustness combined with the best visibility!

Our BES Entry Line impresses with its integrated light guide, which ensures absolutely reliable detection of switching states.

But is it robust enough? Of course it is! My endurance test from a height of 12 m proves that the sensor is completely undamaged and functional!

Marius Edler, Balluff Sensor Experte


Our promise to you: We have the right solution for each of your phases


Product selection and purchase

Excellent price-performance ratio thanks to "You get what you need": the functions you need at a fair price and the Balluff quality promise.


Delivery

Handling made easy: no time-consuming unpacking of individual sensors and waste saved.


Commissioning and ongoing operation

Follow the light: no time-consuming troubleshooting both during operation and when preparing for installation.


Replacement

Install and you're done: sophisticated assembly and disassembly principle for fast, simple and technically undemanding installation and replacement.


1. optimum price-performance ratio
When developing the new inductive Entry Line portfolio, we deliberately focused on costs: What functions does the user really need, especially in the area of completely normal, non-challenging factory automation? By concentrating on the essentials, we have succeeded in creating an optimum price-performance ratio for precisely this application. For all other cases, our broad portfolio certainly also offers a suitable solution.

2. less time, less waste: save time and waste with multi-packaging
Our Entry Line portfolio of inductive sensors is specially designed for standard applications in large quantities. They can therefore be ordered efficiently for larger quantities. Environmentally friendly multi-packaging of 25 units eliminates the need for time-consuming unpacking of individual sensors. The mounting material is enclosed separately. This saves time and packaging waste.

3. follow the light: monitoring and fault identification with 360° LED indicator
Once the sensor has been installed quickly and easily, its specially developed plastic backend with LEDs provides you with a 360° functional display of the sensor status. In addition to the switching status, this now also shows its power supply and any faults, e.g. short circuits. This allows you to keep an eye on everything, identify faults more quickly and easily, reduce downtimes and increase system availability.

4. plug & play: quick and easy installation and replacement
With the optionally available clamp holder, the sensors can be mounted without tools and also replaced if necessary. And thanks to the fixed stop, this is quick and easy "plug and play". This means you can not only find the sensor with the 360° LED display quickly, but also replace it in no time at all. Because time is money!


Still unsure? Here is an overview of all the benefits.

Your benefit

Feature of the Entry Line portfolio

Planning

Easy to find - easy to determine for standard factory automation

Clear portfolio with only a few variants

Purchasing

Best price-performance ratio

Designed for high-volume and low-cost applications

Mounting

Simple assembly, standardized connection

Standardized metric thread, standardized connections

Commissioning name

Simple set-up and function check

LED to indicate operational readiness, switching status and short circuits in the wiring

Operation

Fast fault detection

The sensor status can be easily recognized via the 360° LED

Maintenance and replacement

Plug-and-play replacement

Tool-free installation with optional clamp bracket


Standard vs. Entry Line - a price comparison

Inductive proximity switch BES060N

Inductive proximity switch BES00CK

Inductive proximity switch BES060U

Inductive proximity switch BES0068

13,23 EUR
ENTRY LINE
47,78 EUR
12,50 EUR
ENTRY LINE
27,93 EUR

Sensor variant M08 short


Sensor variant M08 short


Sensor variant M12 long


Sensor variant M12 long


  • Cylindrical version
  • Dimension: Ø 8 x 45 mm
  • Range: 2 mm
  • Installation: flush
  • Switching frequency: 600 Hz
  • Protection class: IP67

  • Cylindrical version
  • Dimension: Ø 8 x 40 mm
  • Operating range: 2 mm
  • Installation: flush
  • Switching frequency: 5000 Hz
  • Protection class: IP68

  • Cylindrical version
  • Dimension: Ø 12 x 65 mm
  • Range: 4 mm
  • Installation: flush
  • Switching frequency: 350 Hz
  • Protection class: IP67

  • Cylindrical version
  • Dimension: Ø 12 x 65 mm
  • Range: 4 mm
  • Installation: flush
  • Switching frequency: 2500 Hz
  • Protection class: IP68
Buy sensor now Buy sensor now

Curious? Here you will find an overview of all BES Entry Line products.

25 versions

Order code
Price Dimension Interface Range Switching frequency Housing material Connection Additional features
Actions
Ø 8 x 43.5 mm PNP: Normally open (NO) 2 mm 600 Hz Die-cast zinc, nickel-plated
PC
Cable, 2.00 m, TPU
Ø 12 x 63.5 mm PNP: Normally open (NO) 4 mm 350 Hz Die-cast zinc, nickel-plated
PC
Cable, 2.00 m, TPU
Ø 18 x 63.5 mm PNP: Normally open (NO) 8 mm 300 Hz Die-cast zinc, nickel-plated
PC
Cable, 2.00 m, TPU
Ø 12 x 65 mm PNP Normally open (NO) 4 mm 350 Hz Die-cast zinc, nickel-plated
PC
Connector, M12x1-Male, 3-pin
Ø 12 x 43.5 mm PNP: Normally open (NO) 4 mm 350 Hz Die-cast zinc, nickel-plated
PC
Cable, 2.00 m, TPU
Ø 18 x 43.5 mm PNP: Normally open (NO) 8 mm 300 Hz Die-cast zinc, nickel-plated
PC
Cable, 2.00 m, TPU
Ø 18 x 65 mm PNP Normally open (NO) 8 mm 300 Hz Die-cast zinc, nickel-plated
PC
Connector, M12x1-Male, 3-pin
Ø 8 x 63.5 mm PNP: Normally open (NO) 2 mm 600 Hz Die-cast zinc, nickel-plated
PC
Cable, 2.00 m, TPU
Ø 8 x 65 mm PNP: Normally open (NO) 2 mm 600 Hz Die-cast zinc, nickel-plated
PC
Connector, M8x1-Male, 3-pin
Ø 8 x 45 mm PNP: Normally open (NO) 2 mm 600 Hz Die-cast zinc, nickel-plated
PC
Connector, M8x1-Male, 3-pin

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue