Power supplies for the control cabinet
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE PS-XA-1W-24-025-002 | BAE PS-XA-1W-24-025-016 | |
|
-
List price
|
-
List price
|
|
| Dimension | 40.5 x 90 x 114 mm | 27 x 123.6 x 102 mm |
|---|---|---|
| Version | DIN rail | DIN rail |
| Mounting part | DIN rail mounting | DIN rail mounting |
| Housing material | Plastic | Plastic |
| Connection | Terminal, 0.25...2.5 mm² | Terminal, 0.25...2.5 mm² |
| Input voltage | 100…240 VAC, Single phase | 100…240 VAC, Single phase |
| Rated output voltage DC | 24 V | 24 V |
| Rated output current | 2.5 A | 3.12 A |
| IP rating | IP20 | IP20 |
| Approval/Conformity |
CE CCC cULus WEEE |
CE cURus cULus WEEE |
| Ambient temperature | -40...70 °C | -20...70 °C |