Similar Illustration
Only CAD model download is supported
Power supplies for the control cabinet
Dimension
89 x 124 x 111.9 mm
Version
DIN rail
Mounting part
DIN rail mounting
Housing material
Metal
Connection
Terminal, 0.25...4 mm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE PS-XA-3Y-24-100-006 | BAE PS-XA-3Y-24-100-021 | |
|
-
List price
|
-
List price
|
|
| Dimension | 89 x 124 x 111.9 mm | 70 x 121 x 117.3 mm |
|---|---|---|
| Version | DIN rail | DIN rail |
| Mounting part | DIN rail mounting | DIN rail mounting |
| Housing material | Metal | Metal |
| Connection | Terminal, 0.25...4 mm² | Terminal, 0.25...4 mm² |
| Input voltage | 400…500 VAC, Three-phase | 400…500 VAC, Three-phase |
| Rated output voltage DC | 24 V | 24 V |
| Rated output current | 10 A | 10 A |
| IP rating | IP20 | IP20 |
| Approval/Conformity |
CE CCC cULus WEEE |
CE cURus cULus WEEE |
| Ambient temperature | -40...70 °C | -25...80 °C |
Only CAD model download is supported