Products
Industries & Solutions
Company
Service & Support
Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.

BAE000J

BAE LX-VS-RR100

Ring lights

Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Ring light
Dimension
Ø 116 x 20.5 mm
Rated operating voltage Ue DC
24 V
Current draw max.
830 mA, 1370 mA (Boost mode)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Ring light
Dimension
Ø 116 x 20.5 mm
Rated operating voltage Ue DC
24 V
Current draw max.
830 mA, 1370 mA (Boost mode)
Operating mode
Normal (continuous operation)
Boost (continuous operation with cooling)
Digital inputs
Trigger
Material
Aluminum anodized, black
Glass
Illumination area
Ø 100 mm/Ø 60 mm
Light type
LED Red light
Wave length
617 nm
Illuminence (0.1 m)
19000 Lux
32500 Lux (Boost mode)
Beam angle
30 °
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
Classifications
ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 12.0
27-31-02-04
ECLASS 13.0
27-31-02-04
ECLASS 14.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
ETIM 8.0
EC000996
ETIM 9.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue