Products
Industries & Solutions
Company
Service & Support
Canceled

BAE003U

BIS Z-EL-001-ETHERNET

LF processor units (125 kHz)

Product Group
LF (125 kHz)
Interface
Ethernet TCP/IP
Supported RFID technologies
LF 125 kHz (BIS L, Easy Loop)
Number of connectable R/W heads / antennas
16
Operating voltage Ub
19.2...28.8 VDC
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (125 kHz)
Interface
Ethernet TCP/IP
Supported RFID technologies
LF 125 kHz (BIS L, Easy Loop)
Number of connectable R/W heads / antennas
16
Operating voltage Ub
19.2...28.8 VDC
Housing material
ABS
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
WEEE
Connection
Female, 4-pin, D-coded
Male, 5-pin
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue