- Product Group
- LF (70/455 kHz)
- Product name
- Handheld reader
- Dimension
- 90 x 85 x 200 mm
- Use
- for all C-85x with jack plug Ø6.3 mm
- Storage temperature
- -20...70 °C
- Ambient temperature
- 0...50 °C
- IP rating
- IP40
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-92
- ECLASS 11.0
- 27-28-04-92
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-90
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-90
- ECLASS 9.0
- 27-28-04-92
- ECLASS 9.1
- 27-28-04-92
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710