Similar Illustration
Only CAD model download is supported
Displays
Function
Single-axis counter
Inputs, number
2
Encoder supply
24 V, max 500 mA
Ambient temperature
0...40 °C
IP rating (front housing)
IP42
Recommended alternative
BAE010K
Displays
BDD 750-2D01-000-000-1-A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BDD 610-R3Q3-0-51-N-00 | BDD 750-2D01-000-000-1-A | |
|
-
List price
|
-
List price
|
|
| Function | Single-axis counter | Single-axis counter |
|---|---|---|
| Inputs, number | 2 | 2 |
| Encoder supply | 24 V, max 500 mA | 24 V, max 250 mA |
| Ambient temperature | 0...40 °C | -20...60 °C |
| IP rating (front housing) | IP42 | IP65 |
| Approval/Conformity |
CE WEEE EAC |
CE UKCA WEEE |
| Panel cut-out | 68 x 92 mm | 43 x 91 mm |
| Operating voltage Ub | - | 18...30 VDC |
| Input frequency max. | - | 250 kHz |
Only CAD model download is supported