Products
Industries & Solutions
Company
Service & Support
Canceled

BAE006A

BDD-AM 10-2-P

Displays

Function
Display module
Inputs, number
2
Interface port 01
Digital pulse
Outputs, number
2
Encoder supply
5 V/24 V, max 300 mA
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Display module
Inputs, number
2
Interface port 01
Digital pulse
Outputs, number
2
Encoder supply
5 V/24 V, max 300 mA
Ambient temperature
0...50 °C
IP rating (front housing)
IP64
Approval/Conformity
CE
WEEE
Panel cut-out
68 x 138 mm
Classifications
ECLASS 10.1
27-33-01-90
ECLASS 11.0
27-33-01-91
ECLASS 12.0
27-33-02-01
ECLASS 13.0
27-33-02-01
ECLASS 14.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-90
ECLASS 9.1
27-33-01-90
ETIM 4.0
EC000349
ETIM 5.0
EC000349
ETIM 6.0
EC000349
ETIM 7.0
EC000349
ETIM 8.0
EC000349
ETIM 9.0
EC011541
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue