Products
Industries & Solutions
Company
Service & Support
Canceled

BAE006E

BDD-CC 08-1-P

Displays

Function
Rotary/Linear
Rotary cam switch
Inputs, number
8
Interface port 01
Digital pulse
Resolution
≤ 50 µm
Outputs, number
8
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Rotary/Linear
Rotary cam switch
Inputs, number
8
Interface port 01
Digital pulse
Resolution
≤ 50 µm
Outputs, number
8
Encoder supply
5 V/24 V, max 300 mA
Ambient temperature
0...50 °C
IP rating (front housing)
IP64
Approval/Conformity
CE
WEEE
Panel cut-out
68 x 138 mm
Classifications
ECLASS 10.1
27-33-01-90
ECLASS 11.0
27-33-01-91
ECLASS 12.0
27-33-02-01
ECLASS 13.0
27-33-02-01
ECLASS 14.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-90
ECLASS 9.1
27-33-01-90
ETIM 7.0
EC011541
ETIM 8.0
EC011541
ETIM 9.0
EC011541
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue