Similar Illustration
Only CAD model download is supported
Analog switching device
Principle of operation
Signal converter
Additional text
for control cabinet installation
Connection
Screw terminal
Analog inputs
Analog, current (0…10 mA)
Analog, current (0…20 mA)
Analog, voltage (0…10 V)
Analog, current (0…20 mA)
Analog, voltage (0…10 V)
Switching output
3x PNP/NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-611-A-1 | BES 516-615-PS-1-PU-05 | |
|
-
List price
|
-
List price
|
|
| Principle of operation | Signal converter | Signal converter |
|---|---|---|
| Additional text | for control cabinet installation | for direct installation |
| Connection | Screw terminal | Cable |
| Analog inputs |
Analog, current (0…10 mA) Analog, current (0…20 mA) Analog, voltage (0…10 V) |
Analog, voltage (0…10 V) |
| Switching output | 3x PNP/NPN Normally open (NO) | 3x PNP Normally open (NO) |
| Ambient temperature | 0...50 °C | -10...70 °C |
| IP rating | IP20, IP40 | IP67 |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE |
| Connection for sensor | - | M12x1-Female, 5-pin, A-coded |
| Material | - | Brass nickel-plated |
Only CAD model download is supported