Products
Industries & Solutions
Company
Service & Support
Canceled

BAE006Z

BES 516-615-NS-1-PU-05

Analog switching device

Principle of operation
Signal converter
Additional text
for direct installation
Connection
Cable
Connection for sensor
M12x1-Female, 5-pin, A-coded
Analog inputs
Analog, voltage (0…10 V)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Signal converter
Additional text
for direct installation
Connection
Cable
Connection for sensor
M12x1-Female, 5-pin, A-coded
Analog inputs
Analog, voltage (0…10 V)
Switching output
3x NPN Normally open (NO)
Material
Brass nickel-plated
Ambient temperature
-10...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-90-90
ECLASS 13.0
27-27-90-90
ECLASS 14.0
27-27-90-90
ECLASS 4.1
27-27-90-14
ECLASS 5.1.4
27-27-92-14
ECLASS 6.2
27-27-92-14
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
ETIM 8.0
EC001774
ETIM 9.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue