Similar Illustration
Only CAD model download is supported
Signal converters
Function
Pulse lengthening
Operating voltage Ub
10...30 VDC
Digital inputs
PNP/NPN
Connection
Screw terminal
Connection for sensor
4-pin
Recommended alternative
BAE002N
Signal converters
BOS S-T02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BES 516-IV 2 | BOS S-T02 | |
|
-
List price
|
-
List price
|
|
| Function | Pulse lengthening |
Switching amplifier up to 400 mA Timer on/off delay |
|---|---|---|
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Digital inputs | PNP/NPN | NPN |
| Connection | Screw terminal | Connector, M12x1 |
| Connection for sensor | 4-pin | M12x1-Female, 4-pin |
| Housing material | Plastic |
PBT PA |
| Dimension | 58 x 90 x 17.5 mm | Ø 20 x 60 mm |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP20, IP40 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported