Similar Illustration
Only CAD model download is supported
Portable HF read/write units (13.56 MHz)
Product Group
HF (13.56 MHz)
Product name
Standard
Dimension
97 x 55 x 232 mm
Antenna type
round
Display
LCD display 20 characters/4 lines
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-810-0-003 | BIS V-830-3-011-B-000 | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | RFID Mobile Devices |
|---|---|---|
| Product name | Standard | - |
| Dimension | 97 x 55 x 232 mm | - |
| Antenna type | round | - |
| Display | LCD display 20 characters/4 lines |
5" TFT color display with LED backlight 1280 x 720 pixels, 400 cd/m² Capacitive touch Surface hardness 7H |
| Keypad | 32 keys, alphanumeric (4x8) | - |
| Operating voltage Ub | 2.4 V DC Battery pack NiMH | 3.8 VDC Battery pack |
| Ambient temperature | 0...50 °C | - |
| IP rating | IP40 | - |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cCSAus FCC (Radio) IC (Radio) WEEE CCC SRRC KC IFT |
| Principle of operation | - | Handheld |
| Operating system | - | Android™ 11 |
| Processor | - |
NXP i.MX8M mini 4x Cortex A53 (4x 1,8 GHz) 1x Cortex M4 (1x 400 MHz) |
| Working memory | - | 2 GB RAM |
| Data storage | - | 16 GB Flash |
| Battery type | - | Lithium-ion accu |
| Interface 01 | - | WLAN |
| Interface 02 | - | Bluetooth |
| Function indicator | - | Progress indicator, LED |
| IP rating | - | IP65 |
Only CAD model download is supported