Products
Industries & Solutions
Company
Service & Support
Canceled

BAE008K

BIS M-811-0-003

Portable HF read/write units (13.56 MHz)

Product Group
HF (13.56 MHz)
Product name
Standard
Dimension
97 x 55 x 232 mm
Use
for all M-3xx with 8-pin connector
Display
LCD display 20 characters/4 lines
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
HF (13.56 MHz)
Product name
Standard
Dimension
97 x 55 x 232 mm
Use
for all M-3xx with 8-pin connector
Display
LCD display 20 characters/4 lines
Keypad
32 keys, alphanumeric (4x8)
Operating voltage Ub
2.4 V DC Battery pack NiMH
Ambient temperature
0...50 °C
IP rating
IP40
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue