Portable LF read/write units (70/455kHz)
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS C-853 | BIS C-830-4-011-A | |
|
-
List price
|
-
List price
|
|
| Product Group | LF (70/455 kHz) | RFID Mobile Devices |
|---|---|---|
| Product name | Read / write heads | - |
| Dimension | 27 x 27 x 72 mm | - |
| Antenna type | Rod | - |
| Storage temperature | -20...60 °C | - |
| Ambient temperature | 0...60 °C | - |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA FCC (Radio) IC (Radio) cULus WEEE |
| Principle of operation | - | Handheld BIS V-830 series accessories |
| Supported RFID technologies | - | LF 70/455 kHz (BIS C ) |
| Working frequency | - | 70/455 kHz |
| Interface 01 | - | USB 2.0 |
| Interface 02 | - | RS485 |
| Connection | - | Connector, M12x1-Female, 5-pin |
| Number of connectable R/W heads / antennas | - | 1 |
| Operating voltage Ub | - | 5 V DC LPS Class 2 |
| IP rating | - | IP40, installed |