Products
Industries & Solutions
Company
Service & Support

BAE00E1

BTL7-A-CB02-S115

Rangefinder / tool

Principle of operation
Calibration box
Use
for BTL magnetostrictive linear position sensor
Connection 1
M12x1, straight, 8-pin
Connection 2
Screw terminal, 2-pin
Dimension
61 x 25 x 732 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Calibration box
Use
for BTL magnetostrictive linear position sensor
Connection 1
M12x1, straight, 8-pin
Connection 2
Screw terminal, 2-pin
Dimension
61 x 25 x 732 mm
Material
ABS
Ambient temperature
0...50 °C
IP rating
IP40
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-43-92
ECLASS 13.0
27-27-43-92
ECLASS 14.0
27-27-43-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue