Similar Illustration
Only CAD model download is supported
Portable HF read/write units (13.56 MHz)
Product Group
HF (13.56 MHz)
Product name
Standard
Dimension
100 x 30 x 68 mm
Antenna type
round
Storage temperature
-40...60 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported