Products
Industries & Solutions
Company
Service & Support

BAE00JE

BAE LX-VS-HI200

Background lights

Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Background light
Dimension
180 x 9.5 x 255 mm
Rated operating voltage Ue DC
24 V
Current draw max.
708 mA
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Background light
Dimension
180 x 9.5 x 255 mm
Rated operating voltage Ue DC
24 V
Current draw max.
708 mA
Operating mode
Normal (continuous operation)
Digital inputs
Trigger
Material
Aluminum anodized, black
Glass
PMMA
Illumination area
200 x 150 mm
Light type
LED Infrared
Wave length
875 nm
Beam angle
100 ° x 80 °
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
Classifications
ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 12.0
27-31-02-04
ECLASS 13.0
27-31-02-04
ECLASS 14.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
ETIM 8.0
EC000996
ETIM 9.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue