Similar Illustration
Only CAD model download is supported
Background lights
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Background light
Dimension
130 x 9.5 x 155 mm
Rated operating voltage Ue DC
24 V
Current draw max.
416 mA
Recommended alternative
BAE000H
Background lights
BAE LX-VS-HR100
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE LX-VS-HR100-E | BAE LX-VS-HR100 | |
|
-
List price
|
-
List price
|
|
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.3 m | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
|---|---|---|
| Version | Background light | Background light |
| Dimension | 130 x 9.5 x 155 mm | 130 x 9.5 x 155 mm |
| Rated operating voltage Ue DC | 24 V | 24 V |
| Current draw max. | 416 mA | 416 mA |
| Operating mode | Normal (continuous operation) | Normal (continuous operation) |
| Digital inputs | Trigger | Trigger |
| Material |
1.4301 stainless steel Glass PMMA |
Aluminum anodized, black Glass PMMA |
| Illumination area | 100 x 100 mm | 100 x 100 mm |
| Light type | LED Red light | LED Red light |
| Wave length | 617 nm | 617 nm |
| Illuminence (0.1 m) | 3700 Lux | 3700 Lux |
| Beam angle | 55° x 55° | 55° x 55° |
| Ambient temperature | -10...55 °C | -10...55 °C |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
| IP rating | IP69K | IP54 |
Only CAD model download is supported