Products
Industries & Solutions
Company
Service & Support
Canceled

BAE00JH

BIS Z-GW-001-DNT

HF communication modules (13.56 MHz)

Dimension
107 x 33 x 112 mm
Interface
DeviceNet;USB 2.0
galvanically isolated
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
Aluminum, Die casting
Ambient temperature
-20...50 °C
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
107 x 33 x 112 mm
Interface
DeviceNet;USB 2.0
galvanically isolated
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
Aluminum, Die casting
Ambient temperature
-20...50 °C
IP rating
IP30
Approval/Conformity
CE
UKCA
FCC (Radio)
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC001604
ETIM 8.0
EC001604
ETIM 9.0
EC001604
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue