Products
Industries & Solutions
Company
Service & Support
Canceled

BAE00JL

BIS Z-GW-001-RS232

HF communication modules (13.56 MHz)

Dimension
107 x 33 x 117 mm
Interface
RS232
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
Aluminum, Die casting
Ambient temperature
-20...50 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
107 x 33 x 117 mm
Interface
RS232
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
Aluminum, Die casting
Ambient temperature
-20...50 °C
IP rating
IP30
Approval/Conformity
CE
UKCA
FCC (Radio)
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC001604
ETIM 8.0
EC001604
ETIM 9.0
EC001604
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue