Products
Industries & Solutions
Company
Service & Support
Canceled

BAE00JP

BIS Z-HB-004-TCP

HF communication modules (13.56 MHz)

Dimension
216 x 32 x 89 mm
Interface
Ethernet TCP/IP
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
1.4301 stainless steel
Ambient temperature
-20...50 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
216 x 32 x 89 mm
Interface
Ethernet TCP/IP
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
1.4301 stainless steel
Ambient temperature
-20...50 °C
IP rating
IP31
Approval/Conformity
FCC (Radio)
CE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002996
ETIM 5.0
EC002996
ETIM 6.0
EC002996
ETIM 7.0
EC001604
ETIM 8.0
EC001604
ETIM 9.0
EC001604
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue