Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Amplifiers for capacitive sensor heads
Dimension
10.5 x 45 x 75.5 mm
Connection
Cable, 2.00 m, PUR
Switching output
PNP/NPN NO/NC programmable
Switching frequency
100 Hz
Housing material
PBT
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAE SA-CS-025-YP-BP02 | BAE SA-CS-026-YP-BP02 | BAE SA-CS-026-YP-BP00,3-GS04 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 10.5 x 45 x 75.5 mm | 10.5 x 45 x 75.5 mm | 10.5 x 45 x 75.5 mm |
|---|---|---|---|
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable with connector, M12x1, 0.30 m, PUR |
| Switching output | PNP/NPN NO/NC programmable | PNP/NPN NO/NC programmable | PNP/NPN NO/NC programmable |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Housing material | PBT | PBT | PBT |
| Ambient temperature | -10...70 °C | -10...70 °C | -10...70 °C |
| Operating voltage Ub | 12...30 VDC | 15...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP40 | IP40 | IP40 |
| Analog output | - | Analog, voltage/analog, current 0…10 V/4…20 mA | Analog, voltage/analog, current 0…10 V/4…20 mA |
| Time function | - | On/off delay time programmable | On/off delay time programmable |
Only CAD model download is supported