Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE00M3

Heartbeat® power supply units with IO-Link interface

Typecode:

BAE PS-XA-1S-24-200-104

Loading...
Recommended accessories
Dimension
79 x 127 x 139 mm
Version
DIN rail
Mounting part
DIN rail mounting
Housing material
Aluminum
Connection (supply voltage IN)
Terminal strip
Connection (supply voltage OUT)
Terminal strip
Input voltage
115/230 VAC automatic selection, Single phase
Rated output voltage DC
24 V
Rated output current
20 A
Output capacity max.
720 W
Output current max.
30 A for max. 4s
1x/min.
IP rating
IP20
Approval/Conformity
CE
WEEE
cULus
Ambient temperature
-25...60 °C
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Communication adapter

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.3
27-04-90-03
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004