BAE00N4
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-038-IC-DV02
Discontinued
You can find the suitable alternative product below
Recommended alternative
BAE0122
BAE SA-OH-062-IC-DP02
- Series
- SA-OH
- Dimension
- 15 x 36 x 61 mm
- Interface
- Analog, current 4…20 mA
- Display
-
LED GN: Power
Signal strength - segment display - Setting
-
Sensitivity (Sn)
Teach Sn
Teach mode Aut/Pot
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset) - Adjuster
- Slide switch 4 positions or 3 positions
- Connection
- Cable, 2.00 m, PVC
- Housing material
-
ABS
PC - Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528