Similar Illustration
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
Analog, current 4…20 mA
Display
LED GN: Power
Signal strength - segment display
Signal strength - segment display
Setting
Sensitivity (Sn)
Teach Sn
Teach mode Aut/Pot
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Teach Sn
Teach mode Aut/Pot
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE SA-OH-038-IC-S75G | BAE SA-OH-062-IC-S75G | |
|
-
List price
|
-
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 12 x 40.1 x 80.5 mm |
| Interface | Analog, current 4…20 mA | Analog, current: 4…20 mA |
| Display |
LED GN: Power Signal strength - segment display |
OLED Display supply voltage - LED green Signal - LED YE Alarm function - LED RD Sync - LED orange |
| Setting |
Sensitivity (Sn) Teach Sn Teach mode Aut/Pot Read direction for segment display Segment display on/off Key disable on/off Factory setting (Reset) |
Auto-Synch Contrast of the OLED display Factory setting (Reset) Teach stat./dyn./man. Synchronization on/off Read direction of the OLED display Gain |
| Adjuster | Slide switch 4 positions or 3 positions |
Jog switch Key (1x) |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
| Additional features | - | Synchronization |
Only CAD model download is supported