Similar Illustration
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP dynamic NO/NC
Display
Output function- LED YE
LED GN: Power
Error - LED GN, flashing
Signal strength - segment display
LED GN: Power
Error - LED GN, flashing
Signal strength - segment display
Setting
Sensitivity (Sn)
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Hysteresis (4 levels)
Integration time 4…128 ms
Delay time
Teach mode Aut/Hys/Int/Pot
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Hysteresis (4 levels)
Integration time 4…128 ms
Delay time
Teach mode Aut/Hys/Int/Pot
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE SA-OH-040-PP-S75G | BAE SA-OH-059-YI-S75G | |
|
-
List price
|
-
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 12 x 40.1 x 80.5 mm |
| Interface | PNP dynamic NO/NC |
IO-Link: 1.1 2x PNP/NPN/push-pull: NO/NC |
| Display |
Output function- LED YE LED GN: Power Error - LED GN, flashing Signal strength - segment display |
OLED Display supply voltage - LED green Output 1 active - LED YE Output 2 active - LED YE Alarm function - LED RD Sync - LED orange |
| Setting |
Sensitivity (Sn) Light-on/dark-on Teach Sn Read direction for segment display Segment display on/off Key disable on/off Factory setting (Reset) Hysteresis (4 levels) Integration time 4…128 ms Delay time Teach mode Aut/Hys/Int/Pot |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
| Adjuster | Slide switch 4 positions or 3 positions |
Configuration via IO-Link Key (1x) |
| Additional features | Switching output with automatic readjustment of the switching threshold Contamination compensation up to 50% intensity loss. |
Two Switching Outputs Synchronization External teach Hysteresis adjustable Signal Delay Counter mode |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
Only CAD model download is supported