Similar Illustration
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP: NO/NC
Display
Output function- LED YE
Stability - LED GN
Stability - LED GN
Setting
Teach mode manual/auto
Light-on/dark-on
Time function on/off
Teach Sn
Light-on/dark-on
Time function on/off
Teach Sn
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE SA-OH-032-PP-DV02 | BAE SA-OH-063-PP-DP02 | |
|
-
List price
|
-
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 13.5 x 32.9 x 67 mm |
| Interface | PNP: NO/NC | PNP: NO/NC |
| Display |
Output function- LED YE Stability - LED GN |
LED GN: Power Error - LED RD Output function- LED YE |
| Setting |
Teach mode manual/auto Light-on/dark-on Time function on/off Teach Sn |
Teach Sn Light-on/dark-on On-/off delay |
| Adjuster | Key (2x) |
Slide switch 3 pos. (1x) Slide switch 2 pos. (2x) Key (2x) |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PVC |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
| Additional features | - |
External teach Signal Delay |
Only CAD model download is supported