Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP NO/NC
Display
Output function- LED YE
LED GN: Power
Error - LED GN, flashing
Signal strength - segment display
LED GN: Power
Error - LED GN, flashing
Signal strength - segment display
Setting
Sensitivity (Sn)
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Alarm threshold
Teach mode Aut/Fine/1-Pt/2-Pt
Hysteresis (4 levels)
Integration time 4…128 ms
Upper and lower threshold
Delay time
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Alarm threshold
Teach mode Aut/Fine/1-Pt/2-Pt
Hysteresis (4 levels)
Integration time 4…128 ms
Upper and lower threshold
Delay time
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE SA-OH-035-PP-S75G | BAE SA-OH-059-YI-S75G | |
|
-
List price
|
-
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 12 x 40.1 x 80.5 mm |
| Interface | PNP NO/NC |
IO-Link: 1.1 2x PNP/NPN/push-pull: NO/NC |
| Display |
Output function- LED YE LED GN: Power Error - LED GN, flashing Signal strength - segment display |
OLED Display supply voltage - LED green Output 1 active - LED YE Output 2 active - LED YE Alarm function - LED RD Sync - LED orange |
| Setting |
Sensitivity (Sn) Light-on/dark-on Teach Sn Read direction for segment display Segment display on/off Key disable on/off Factory setting (Reset) Alarm threshold Teach mode Aut/Fine/1-Pt/2-Pt Hysteresis (4 levels) Integration time 4…128 ms Upper and lower threshold Delay time |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
| Adjuster | Slide switch 4 positions or 3 positions |
Configuration via IO-Link Key (1x) |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
| Additional features | - |
Two Switching Outputs Synchronization External teach Hysteresis adjustable Signal Delay Counter mode |
Only CAD model download is supported