Line lasers
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE LX-XO-PL018-C1-S4 | BAE LX-XO-PL018-E-C1-S103 | |
|
-
List price
|
-
List price
|
|
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 5-pin |
|---|---|---|
| Version | Laser Module | Laser Module |
| Dimension | Ø 20 x 128 mm | Ø 20 x 116 mm |
| Rated operating voltage Ue DC | 24 V | 24 V |
| Current draw max. | 80 mA | 400 mA |
| Digital inputs | Trigger | Trigger |
| Material |
Brass nickel-plated Glass |
Stainless steel Glass Nickel-plated brass nuts |
| Light type | Laser Red light | Laser Red light |
| Wave length | 635 nm | 635 nm |
| Ambient temperature | -10...50 °C | -10...50 °C |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| IP rating | IP67 | IP67 |