BAE00R4
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-037-NP-DV02
Discontinued
- Series
- SA-OH
- Dimension
- 15 x 36 x 61 mm
- Interface
- NPN NO/NC
- Display
-
LED GN: Power
Digital display
Switching state - LED YE - Setting
-
Light-on/dark-on
Time function on/off
Delay time
Teach mode Aut/Hys/Int/Pot - Adjuster
- Slide switch 4 positions or 3 positions
- Connection
- Cable, 2.00 m, PVC
- Housing material
-
ABS
PC - Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528