Products
Industries & Solutions
Company
Service & Support
Canceled

BAE00RA

BAE SA-OH-038-IC-S92G

Micromote - Amplifier for optical sensor heads

Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
Analog, current 4…20 mA
Display
LED GN: Power
Digital display
Setting
Teach mode
Remote Teach/Self Teach
Gain
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
Analog, current 4…20 mA
Display
LED GN: Power
Digital display
Setting
Teach mode
Remote Teach/Self Teach
Gain
Adjuster
Slide switch 4 positions or 3 positions
Additional features
Resolution = 10 bits
Connection
Connector, M12x1-Male
Housing material
ABS
PC
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-92
ECLASS 11.0
27-27-09-92
ECLASS 12.0
27-27-09-92
ECLASS 13.0
27-27-09-92
ECLASS 14.0
27-27-09-92
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-92
ECLASS 9.1
27-27-09-92
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue