Products
Industries & Solutions
Company
Service & Support
Canceled

BAE00TJ

BAE PS-XA-1W-24-038-602-I

Heartbeat® power supply units with IO-Link interface

Dimension
85.4 x 72.6 x 139 mm
Version
IP67
Mounting part
Flange mounting
Housing material
Aluminum
PC
Connection (supply voltage IN)
7/8"-Male
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
85.4 x 72.6 x 139 mm
Version
IP67
Mounting part
Flange mounting
Housing material
Aluminum
PC
Connection (supply voltage IN)
7/8"-Male
Connection (supply voltage OUT)
7/8"-Female
Input voltage
100…240 VAC, Single phase
Rated output voltage DC
24 V
Rated output current
3.8 A
Output capacity max.
91.2 W
Output current max.
6 A for max. 4s
IP rating
IP67, with connector
Approval/Conformity
CE
cURus
WEEE
Ambient temperature
-25...70 °C
Classifications
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue