Products
Industries & Solutions
Company
Service & Support
Canceled

BAE00TT

BAE PS-XA-3Y-24-200-007-SA2

Power supplies for the control cabinet

Dimension
124 x 111.9 mm
Version
DIN rail
Housing material
Metal
Connection
Terminal, 0.25...4 mm²
Input voltage
400…500 VAC, Three-phase
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
124 x 111.9 mm
Version
DIN rail
Housing material
Metal
Connection
Terminal, 0.25...4 mm²
Input voltage
400…500 VAC, Three-phase
Rated output voltage DC
24 V
Rated output current
20 A
IP rating
IP20
Approval/Conformity
CE
cULus
WEEE
Ambient temperature
-30...70 °C
Classifications
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue