Similar Illustration
Only CAD model download is supported
Line lasers
Connection
Connector, M12x1-Male, 4-pin
Version
Laser Module
Dimension
Ø 20 x 138 mm
Rated operating voltage Ue DC
24 V
Current draw max.
200 mA
Recommended alternative
BAE0108
Line lasers
BAE LX-XO-PL018-E-L8-S103
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE LX-XO-PL018-L8-S4 | BAE LX-XO-PL018-E-L8-S103 | |
|
-
List price
|
-
List price
|
|
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 5-pin |
|---|---|---|
| Version | Laser Module | Laser Module |
| Dimension | Ø 20 x 138 mm | Ø 20 x 116 mm |
| Rated operating voltage Ue DC | 24 V | 24 V |
| Current draw max. | 200 mA | 300 mA |
| Digital inputs | Trigger | Trigger |
| Material |
Brass Gold plated Glass |
Stainless steel Glass Nickel-plated brass nuts |
| Light type | Laser Green light | Laser Green light |
| Wave length | 520 nm | 520 nm |
| Ambient temperature | 0...40 °C | -10...50 °C |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported