Products
Industries & Solutions
Company
Service & Support
Canceled

BAE00WC

BAE PD-VS-011-01

Industrial Controllers

Short description
Touchpanel PC
Display
12.1"
Supported operating systems
Windows 10 (32/64 bit)
Dimension
301 x 58.5 x 246 mm
Mounting part
VESA 100 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Short description
Touchpanel PC
Display
12.1"
Supported operating systems
Windows 10 (32/64 bit)
Dimension
301 x 58.5 x 246 mm
Mounting part
VESA 100 mm
Ambient temperature
10...40 °C
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-33-01-91
ECLASS 11.0
27-33-01-91
ECLASS 12.0
27-33-02-01
ECLASS 13.0
27-33-02-01
ECLASS 14.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-33-91-90
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-91
ECLASS 9.1
27-33-01-91
ETIM 7.0
EC011541
ETIM 8.0
EC011541
ETIM 9.0
EC011541
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue