Products
Industries & Solutions
Company
Service & Support

BAE00ZZ

BAE SA-FF-055-RS

Signal amplifier

Use
for threaded flow sensors (calorimetric/thermal))
Operating voltage Ub
20...28 VDC
Switching output
Relay Normally open (NO)
Connection
Screw terminal
Housing material
Plastic

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Use
for threaded flow sensors (calorimetric/thermal))
Operating voltage Ub
20...28 VDC
Switching output
Relay Normally open (NO)
Connection
Screw terminal
Housing material
Plastic
Ambient temperature
-20...60 °C
IP rating
IP40
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-90-90
ECLASS 13.0
27-27-90-90
ECLASS 14.0
27-27-90-90
ECLASS 4.1
27-27-90-14
ECLASS 5.1.4
27-27-92-14
ECLASS 6.2
27-27-92-14
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
ETIM 8.0
EC001774
ETIM 9.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue